Dry-running and corrosion-resistant
Resistant to dust and dirt
High mechanical stability
Vibration dampening
Compensation of misalignment and deflections
Easy installation
Longer life
Especially in agricultural applications, you need solutions that can stand up to rough conditions, such as dirt, dust, heat, shock and edge loads. igus® makes this possible with its energy chains and plastic bearings that are characterised by their outstanding resilience and long service life. These products are used for instance in tractors, disc harrows, fertilisers, hay rakes, field sprayers, seed drills and other agricultural equipment. In many applications, metallic bushings or recirculating ball bearing guides can be replaced by lubrication free polymer plain bearings. We would like to show you how to improve your technology and save costs at the same time.
Dry-running and corrosion-resistant
Resistant to dust and dirt
High mechanical stability
Vibration dampening
Compensation of misalignment and deflections
Easy installation
Longer life
Dirt-resistant iglidur® plain bearings for agricultural machinery
You are interested in our products for agricultural machines, but would like to see them yourself first before making a final decision?Then you are welcome to order the free sample box for agricultural machinery.
Cost-effective
Resistance to dust and dirt
High wear resistance
For heavy duty applications
Resistant to edge loads
Temperature resistant up to +140°C in continuous operation
Extremely long service life under extreme conditions
For extreme loads
High thermal resistance
Corrosion resistance
Maintenance-free and self-lubricating
Chemical resistance
Dirt-resistant
Lightweight and quiet operation
Simple installation and maintenance-free
Fast assembly
High strength and quiet operation.
Various fastening options
Individual solutions are just as much part of the igus® product range as standard parts. Our experts match the choice of the manufacturing process and the component material precisely to your needs. The right material for your purposes is selected from a wide range of wear-resistant and maintenance-free high-performance polymers.
Lubrication-free plain bearings in the pivot load test with a maximum load of 500 kg.
8 times longer service life in agricultural machinery by the use of wear-resistant plastic plain beaings.
igus replacement parts designed for guidance, transfer and bearing support on telescopic elevated work platforms, such as energy chains and cables as well as plastic plain bearings, linear bearings or sliding plates meet the stringent requirements for components that are subjected to continuous stress in outdoor applications.
Due to their FDA-conformity, resistance to dirt, non-corroding qualities and absence of a need for maintenance igus products are able to satisfy the high requirements placed on them in the area of vertical agriculture. Our Low Cost Automation systems enable cost-effective farming throughout the year and a fast return on investment.
Vibration dampening and load-bearing clevis joints used in a fertiliser spreader AXIS 50.1 W. Realised to date: more than 10 years of service life at a temperature of -20°C and a block load of 4,000 N.
This disc harrow can easily be adapted to any width. The drylin® R liner used in the sliding bearing of the disc harrow is maintenance-free, precise, durable and very load-bearing, thus guaranteeing a long service life.
Maintenance-free and resistant to dust and dirt, the iglidur® G plain bearings are used in bale trimming machines of the company Optimal-Vetrieb Opitz GmbH.
The company igus® has been successfully collaborating with the company Lemken, since 2008. Numerous devices from Lemken are equipped with igus® plain bearings, among others, the cultivator Karat 9
The iglidur® Z plain bearing used in this planting machine was more cost-effective than the use of an axial bearing and is also dust-resistant, moisture-resistant and lubrication-free.
The company Agrobot based in Spain uses the igus® easy chain® energy chains for this harvester, which are maintenance-free and cost-effective.
iglidur® J bearings in mirror adjustment mechanisms
2drylin® W guide carriages in motor adjustment mechanisms
3drylin® W linear guides in backrest adjustment mechanisms
4iglidur® G bearings in steering columns
5triflex® 3D e-chain® in controls
6igubal® double joints in hydraulic valve connections
7drylin® W linear guides in backrest adjustment mechanisms
8drylin® W linear guides in armrest adjustment mechanisms
9E2 energy chain and chainflex® cables in seat adjustment mechanisms
One of the most common causes of failure and downtime in agricultural machinery lies in the wear of the shafts and bearings. You can learn in our white paper how you can avoid this problem with our lubrication-free plain bearings and increase the service life of shafts and plain bearings.
Pondělí až pátek od 7:00 do 20:00.Sobota od 8:00 do 12:00.
24h