Customised bearings for hygiene-sensitive multihead applications

Newly developed bearing technology is used in Multipond multihead weighers.

Profile

  • What was needed: iglidur plain bearing, drylin linear bearing
  • Requirements: High precision, lubricant-free, low wear, corrosion resistance, resistance to cleaning processes under hot steam and high pressure as well as when using aggressive media.
  • Sector: Food industry
  • Success for the customer: Whereas previously the right material was selected for the specific area of application, today a single iglidur material is used that covers all properties in terms of temperature spectrum, electrical conductivity and hygiene. Newly developed linear housings made entirely of stainless steel have also been launched. Multipond thus achieves improved corrosion resistance.
Multihead weigher

Problem

Solution

"The question, what do you need?' is taken very seriously at igus and based on our answers new solutions are being developed, which we can test. In our view, this is quite unique in our industry."

Andreas Peters

Group Manager New Construction at Multipond

Ejection mechanism iglidur plain bearing
Feeding units
Lowering screen
Lowering screen with drylin linear guide

Poradenské služby

Rád zodpovím vaše otázky osobne

Konzultácie