Vyberte místo pro doručení

Výběr stránky země/oblasti může mít vliv na různé faktory, jako jsou cena, možnosti dopravy a dostupnost produktu.

chainflex® bus cable CFBUS.PUR

  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 4.3.3.1
Product description
chainflex® bus cable CFBUS.PUR
 
Typical application areas
  • For medium duty use
  • Almost unlimited resistance to oil
  • Indoor and outdoor applications without direct solar radiation
  • Unsupported travel distances and up to 20 m for gliding applications
  • Bus connection cable for machining units/machine tools, low-temperature applications
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Double strokes* 1 million 3 million 5 million
Temperature,R min.R min.R min.
from/to [°C][Factor x d][Factor x d][Factor x d]
-20 / -10151617
-10 / +6012,513,514,5
+60 / +70151617
* Higher number of double strokes possible - use the function of service life calculation on this page
 
Technical note bus cables
 
chainflex® bus cables are specially developed and tested for continuous use in e-chains® applications. Depending on
the used outer jacket material and the design principle, the bus cables are designed for different mechanical requirements
and media resistances.
The electrical design is selected in such a way that the electrical properties of the respective bus specification are reliably fulfilled
, and the greatest importance is also placed on high EMC safety. A permanent stability of the
electrical values despite permanent movement is also ensured.
However, the entire transmission property in a complete bus communication system is not exclusively
dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components,
connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems
in relation to the required data transmission rates. A cable is therefore not solely responsible for the secure transmission of the
signals.
igus® advises you in the design of the appropriate bus system, taking into account all these factors and carrying out extensive tests to
ensure the process reliability of your system from the start.
 
 
Certifikáty a normy
UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
Style 1598 and 20236, 30 V, 80 °C<br />CFBUS.PUR.H01.049: Style 10493 (1,5 mm²), 11602 (0,15 mm²) and 20233,&nbsp;300 V, 80 °C<br />CFBUS.PUR.H01.060: Style 10493 (1,5 mm²), 11602 (0,38 mm²) and 20233,&nbsp;300 V, 80 °C NFPA
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization
Technická data
Ke stažení

Poradenské služby

Photo
Marián Pevala

Produktový manažér pre Slovensko

Napsat e-mail

Preprava a konzultace

Osobne:

Pondelí až pátek od 7:00 do 16:00.

Online:

24h


Termíny "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "řetězy pro jeřáby", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus zlepšuje, co se hýbe", 73quot;igus:", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plasty pro delší životnost", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "když se hýbe, igus zlepšuje", "xirodur", "xiros" a "ano" jsou zákonem chráněné ochranné známky společnosti igus® SE & Co. KG/kolín nad Rýnem ve Spolkové republice Německo a případně v některých zahraničních zemích. Jedná se o neúplný seznam ochranných známek (např. přihlášky ochranných známek nebo registrované ochranné známky) společnosti igus SE & Co. KG nebo přidružených společností igus v Německu, Evropské unii, USA a/nebo jiných zemích či jurisdikcích.

Společnost igus® SE & Co. KG upozorňuje na to, že neprodává žádné produkty společností Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ani žádných jiných výrobců pohonů uvedených na tomto webu. Produkty nabízené společností igus® jsou stejné jako produkty společnosti igus® SE & Co. KG