Test number: | 4221 |
Cable type: | CF240.PUR.02.18 |
Cable type: | Data cable |
Bend radius: | 75mm (factor 8.5 x d) |
Service life: | 30 million strokes |
Machine tools are subject to various requirements. On the other hand, the required durability must be met. In addition, the machine must be economically viable. The service life of the used components is decisive here. The new control panels for machine tools are more powerful than before, are slimmer and often freely movable. Since harsh industrial environments are involved, a robust supply cable is important. A data cable with a high-quality shield is usually required for this purpose. The test has shown that the expected service life of the CF240.PUR data cable is 30 million strokes, which means that the cable can also withstand large mechanical loads in the long term.
Pondelí až pátek od 7:00 do 20:00.Sobota od 8:00 do 12:00.
24h