The linear guide for the smallest installation space
 
        The installation size with the largest variety of carriages
 
        Suitable for aluminium construction profiles
 
        Standard guide rails
 
        Aluminium, hard anodised
 
        Double rail, square, hard-anodised aluminium
 
        Single rail, square, hard-anodised aluminium
 
        High profile rail, square, hard-anodised aluminium
 
        Linear guide system – extremely lightweight and strong
 
        Standard adjustable clearance
 
        Hybrid carriages with 4 double roller bearings
 
        Hybrid carriages for lateral installation
 
        Linear guide system – extremely lightweight and strong
 
        Hybrid roller bearing with two angled plastic rollers with manual clamp
Hybrid roller bearing made form stainless steel with double rollers
 
        Pondelí až pátek od 7:00 do 20:00.Sobota od 8:00 do 12:00.
24h