Vyberte místo pro doručení

Výběr stránky země/oblasti může mít vliv na různé faktory, jako jsou cena, možnosti dopravy a dostupnost produktu.

Compact pillow block bearing for spherical insert bearings, igubal®

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball material: iglidur® J/J3/A350
  • Extremely lightweight
  • Extremely space-saving
  • Quick assembly saves time

Nejste si jisti, zda se hodí?

Product description
igubal® pillow block bearings

igubal® pillow block bearings are particularly easy to install bearing units that compensate for misalignments and avoid edge pressure.The housing is made of igumid G, a particularly impact-resistant, long-fibre reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.

The spherical ball can be made of iglidur® J, J3 or A350 (FC).
  • Extremely lightweight
  • Extremely space-saving
  • Cost-effective
  • Predictable service life
  • Maintenance-free and lubrication-free
  • With M3 thread
  • For self tapping screw with outer diameter 3.5mm

Typical applications
  • Plant construction
  • Automation
  • Mechanical engineering
  • Food industry
  • Agriculture

    You can find many further application areas in our Industry solutions
 
When to use it?
  • When chemical resistance is required
  • If a cost-effective alternative is needed
  • When dirt-resistant bearings are required
  • If misalignments are to be compensated
When not to use it?
  • If temperatures are higher than +80°C
  • When an integrated fixing collar is required
  • When dimensions above 10mm are required
  • If rotation speeds of more than 0.5 m/s are to be achieved
Use our filter options to find the suitable product
Application area

Since igubal® pillow block bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. The igubal® pillow block bearings are also found in electric brushes, awnings, conveyor technology, and bakery machines.

Installation

igubal® pillow block bearings are designed for installation with two screws. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.
Special adjusting rings can be used to fix the shaft.
Technická data

Poradenské služby

Photo
Kamil Štrkula

Produktový manažér pre Slovensko

Napsat e-mail

Preprava a konzultace

Osobne:

Pondelí až pátek od 7:00 do 16:00.

Online:

24h


Termíny "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "řetězy pro jeřáby", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus zlepšuje, co se hýbe", 73quot;igus:", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plasty pro delší životnost", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "když se hýbe, igus zlepšuje", "xirodur", "xiros" a "ano" jsou zákonem chráněné ochranné známky společnosti igus® SE & Co. KG/kolín nad Rýnem ve Spolkové republice Německo a případně v některých zahraničních zemích. Jedná se o neúplný seznam ochranných známek (např. přihlášky ochranných známek nebo registrované ochranné známky) společnosti igus SE & Co. KG nebo přidružených společností igus v Německu, Evropské unii, USA a/nebo jiných zemích či jurisdikcích.

Společnost igus® SE & Co. KG upozorňuje na to, že neprodává žádné produkty společností Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ani žádných jiných výrobců pohonů uvedených na tomto webu. Produkty nabízené společností igus® jsou stejné jako produkty společnosti igus® SE & Co. KG