chainflex® bus cable CFBUS.LB

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • PVC-free
  • UV-resistant
  • Halogen-free
  • chainflex® class: 7.6.4.1

Product description
chainflex® bus cable CFBUS.LB
 
Typical application areas
  • For heaviest duty applications
  • Almost unlimited resistance to oil, also to bio-oils, Class 4
  • Indoor and outdoor applications without direct sun radiation
  • Unsupported travel distances and up to 400m and more for gliding applications, Class 6
  • Bus connection cable for storage and retrieval equipment, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, indoor cranes, low-temperature applications
Guaranteed service life for this series according to terms and conditions
More information: chainflex® Guarantee
Double strokes* 5 million 7,5 million 10 million
Temperature,CFBUS
. 001 -. 049
 CFBUS
 . 050-. 070
CFBUS
. 001-. 049
CFBUS
. 050-. 070
CFBUS
. 001-. 049
CFBUS
. 050-. 070
from/to [°C] R min.
 [Factor x d] 
  R min.
 [Factor x d]
 R min.
 [Factor x d] 
 R min.
 [Factor x d] 
 R min.
 [Factor x d] 
 R min.
 [Factor x d] 
-35 / -2512,51013,51114,512
-25 / +60107,5118,5129,5
+60 / +7012,51013,51114,512
* Higher number of double strokes possible - use the service life calculation function on this page.
 
Technical note on bus cables
 
chainflex® bus cables are specially developed and tested for continuous use in e-chain® applications. Depending on
the outer jacket material and the design principle, the bus cables are designed for different mechanical requirements
and media resistance.
The electrical design is selected in such a way that the electrical properties of the respective bus specification are reliably fulfilled
, and the greatest importance is also placed on high EMC safety. A permanent stability of the
electrical values despite permanent movement is also ensured.
However, the entire transmission property in a complete bus communication system is not exclusively
dependent on the cable used. Rather, it requires an exact coordination of all components (electronic components,
connection technology and cable) as well as the consideration of the maximum transmission rates which are dependent on the respective systems
in relation to the required data transmission rates. Therefore, a cable is not solely responsible for the reliable transmission of
signals.
igus® advises you when you are designing your bus system to take all these factors into account and, with its extensive tests, helps you to
ensure the process reliability of your system from the very beginning.
 
 
Certifikáty a normy
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01218 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization
Technická data
Ke stažení

Poradenské služby

Photo
Ján Zuberec

Produktový manažér pre Slovensko

Napsat e-mail

Preprava a konzultace

Osobne:

Pondelí až pátek od 7:00 do 20:00.
Sobota od 8:00 do 12:00.

Online:

24h


Termíny "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "řetězy pro jeřáby", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus zlepšuje, co se hýbe", 73quot;igus:", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plasty pro delší životnost", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "když se hýbe, igus zlepšuje", "xirodur", "xiros" a "ano" jsou zákonem chráněné ochranné známky společnosti igus® GmbH/kolín nad Rýnem ve Spolkové republice Německo a případně v některých zahraničních zemích. Jedná se o neúplný seznam ochranných známek (např. přihlášky ochranných známek nebo registrované ochranné známky) společnosti igus GmbH nebo přidružených společností igus v Německu, Evropské unii, USA a/nebo jiných zemích či jurisdikcích.

Společnost igus® GmbH upozorňuje na to, že neprodává žádné produkty společností Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ani žádných jiných výrobců pohonů uvedených na tomto webu. Produkty nabízené společností igus® jsou stejné jako produkty společnosti igus® GmbH