Rod end with female thread, KCRM, iglidur® A181 spherical ball, mm

  • Detectable rod end for the food industry: FDA and EU 10/2011 compliant
  • New design gives dirt no chance
  • igumid® FC housing
  • iglidur® A181 spherical ball
  • Dimensional series K following DIN ISO 12240
  • KCRM: right-hand thread, KCLM: left-hand thread
Product description
igubal® rod ends with female thread

igubal® rod end bearings are corrosion-free and can be used without problems even under harsh conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.

Housing made of igumid® FC, spherical ball made of iglidur® A181.
  • Food-grade material (FDA and EU 10/2011 compliant)
  • Detectable housing
  • New design gives dirt no chance
  • Housing material: igumid® FC
  • Spherical ball material: iglidur® A181
  • Dimensional series K following DIN ISO 12240
  • KCRM: right-hand thread, KCLM: left-hand thread
  • Cost-effective
  • New design gives dirt no chance
  • Maintenance-free dry operation
  • Resistant to corrosion and chemicals
  • Vibration-dampening
  • Resistant to dirt, dust and lint
  • Suitable for rotating, pivoting and linear movements
  • Lightweight
  • Compensation of misalignment
  • Avoiding edge loads

Typical applications
  • Food industry
  • Beverage industry
  • Packaging industry
Tolerances
igubal® bearing elements can be used with different tolerances according to each application. They are designed with a large bearing clearance in the standard product range, which enables a secure operation even under high peripheral speeds. The hole of the spherical ball is produced to a standard tolerance range E10. Shafts should also meet recommended tolerances between h6 and h9. Check the inner diameter (igubal®)

Coefficients of sliding friction and speeds

An important advantage of the maintenance-free igubal® bearing elements is that fast rotational movements of the supported shaft take place directly in the spherical bearing made of iglidur® materials. The advantage therefore lies in the plastic vs. steel relationship. Polymer produces lower friction and permits high speeds, even in dry operation. Taking the radial loads into account, maximum surface speeds up to 0.5m/s rotating can be attained. By contrast, rotations of the shaft are supported directly in the inner diameter of the spherical portion. The maintenance-free igubal® bearing elements also readily permit linear shaft movements.


UV resistance

The corrosion resistance of igubal® bearing elements makes them particularly interesting for outdoor use. igubal® bearings are permanently resistant to UV radiation. A small change in colour (dark colouration) of the spherical ball due to UV radiation and other weathering effects does not affect the mechanical, electrical or thermal specification.
Technická data
Príslušenství

Poradenské služby

Photo
Kamil Štrkula

Produktový manažér pre Slovensko

Napsat e-mail

Preprava a konzultace

Osobne:

Pondelí až pátek od 7:00 do 20:00.
Sobota od 8:00 do 12:00.

Online:

24h


Termíny "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "řetězy pro jeřáby", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", quot;e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus zlepšuje, co se hýbe", 73quot;igus:", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plasty pro delší životnost", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL" , "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "když se hýbe, igus zlepšuje", "xirodur", "xiros" a "ano" jsou zákonem chráněné ochranné známky společnosti igus® GmbH/kolín nad Rýnem ve Spolkové republice Německo a případně v některých zahraničních zemích. Jedná se o neúplný seznam ochranných známek (např. přihlášky ochranných známek nebo registrované ochranné známky) společnosti igus GmbH nebo přidružených společností igus v Německu, Evropské unii, USA a/nebo jiných zemích či jurisdikcích.

Společnost igus® GmbH upozorňuje na to, že neprodává žádné produkty společností Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ani žádných jiných výrobců pohonů uvedených na tomto webu. Produkty nabízené společností igus® jsou stejné jako produkty společnosti igus® GmbH