Energy tube R4.48L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 48mm

<p>R4.48L series</p>
igus-icon-lupe
R4.48L.112.175.0 technical drawing
igus-icon-lupe
R4.48L.112.175.0 technical drawing
igus-icon-lupe
R4.48L.112.175.0 technical drawing
igus-icon-lupe
play iconR4.48L.112.175.0 video
igus-icon-lupe
1 z 5
<p>R4.48L series</p>
Energy tube R4.48L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 48mm
Energy tube R4.48L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 48mm
Energy tube R4.48L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 48mm
Energy tube R4.48L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 48mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48 mm
Max. cable diameter
Max. cable diameter
43 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
112 mm
Bend radius [R]
Bend radius [R]
175 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
135,75 EUR
9,05 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : R4.48L.112.175.0135,75 EUR
Energy tube R4.48L series | Completely closed: openable from both side along the inner and outer radius | Inner height: 48mm