Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm

E4.48L.050.075.0 product image
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
E4.48L.050.075.0 technical drawing
igus-icon-lupe
1 z 5
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48 mm
Max. cable diameter
Max. cable diameter
43 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
118,05 EUR
7,87 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E4.48L.050.075.0118,05 EUR
Series E4.48L | Crossbars every link: openable along the inner and outer radius | Inner height: 48mm