Energy tube RX32 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 42mm

Energy tube RX32 series
igus-icon-lupe
RX32.080.080.0 technical drawing
igus-icon-lupe
RX32.080.080.0 technical drawing
igus-icon-lupe
RX32.080.080.0 technical drawing
igus-icon-lupe
1 z 4
Energy tube RX32 series
Energy tube RX32 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 42mm
Energy tube RX32 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 42mm
Energy tube RX32 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
41.6 mm
Max. cable diameter
Max. cable diameter
48 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
80 mm
Bend radius [R]
Bend radius [R]
80 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
134,08 EUR
4,19 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 24-48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : RX32.080.080.0134,08 EUR
Energy tube RX32 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 42mm