Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm

Energy tube RX56 series
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
1 z 4
Energy tube RX56 series
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
73 mm
Max. cable diameter
Max. cable diameter
48 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
140 mm
Bend radius [R]
Bend radius [R]
140 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
234,90 EUR
13,05 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 24-48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : RX56.140.140.0234,90 EUR
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm