Energy tube RX40 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 52mm

Energy tube RX40 series
igus-icon-lupe
RX40.100.100.0 technical drawing
igus-icon-lupe
RX40.100.100.0 technical drawing
igus-icon-lupe
RX40.100.100.0 technical drawing
igus-icon-lupe
1 z 4
Energy tube RX40 series
Energy tube RX40 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 52mm
Energy tube RX40 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 52mm
Energy tube RX40 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 52mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
52 mm
Max. cable diameter
Max. cable diameter
48 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
100 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
168,25 EUR
6,73 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 24-48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : RX40.100.100.0168,25 EUR
Energy tube RX40 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 52mm