Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm

Energy tube R1608 series
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1 z 4
Energy tube R1608 series
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
108 mm
Max. cable diameter
Max. cable diameter
100 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
200 mm
Bend radius [R]
Bend radius [R]
250 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
357,28 EUR
51,04 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 1608.20.250.0357,28 EUR
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm