Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm

<p>R4.32 series<br></p>
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
1 z 5
<p>R4.32 series<br></p>
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
125 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
108,54 EUR
6,03 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : R4.32.05.125.0108,54 EUR
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm