Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm

<p>800 series</p>
igus-icon-lupe
800.20.325.0 technical drawing
igus-icon-lupe
800.20.325.0 technical drawing
igus-icon-lupe
800.20.325.0 technical drawing
igus-icon-lupe
1 z 4
<p>800 series</p>
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
200 mm
Max. cable diameter
Max. cable diameter
184 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
200 mm
Bend radius [R]
Bend radius [R]
325 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
722,36 EUR
180,59 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 800.20.325.0722,36 EUR
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm