Energy chain H4.56 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm

H4.56 series
igus-icon-lupe
H4.56.05.135.0 technical drawing
igus-icon-lupe
H4.56.05.135.0 technical drawing
igus-icon-lupe
H4.56.05.135.0 technical drawing
igus-icon-lupe
H4.56.05.135.0 technical drawing
igus-icon-lupe
play iconH4.56.05.135.0 video
igus-icon-lupe
1 z 6
H4.56 series
Energy chain H4.56 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
Energy chain H4.56 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
Energy chain H4.56 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
Energy chain H4.56 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
Energy chain H4.56 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
135 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
145,20 EUR
13,20 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : H4.56.05.135.0145,20 EUR
Energy chain H4.56 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm