Energy chain H4.42 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 42mm

<p>H4.42 series<br></p>
igus-icon-lupe
H4.42.05.075.0 technical drawing
igus-icon-lupe
H4.42.05.075.0 technical drawing
igus-icon-lupe
H4.42.05.075.0 technical drawing
igus-icon-lupe
H4.42.05.075.0 technical drawing
igus-icon-lupe
play iconH4.42.05.075.0 video
igus-icon-lupe
1 z 6
<p>H4.42 series<br></p>
Energy chain H4.42 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 42mm
Energy chain H4.42 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 42mm
Energy chain H4.42 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 42mm
Energy chain H4.42 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 42mm
Energy chain H4.42 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
123,45 EUR
8,23 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : H4.42.05.075.0123,45 EUR
Energy chain H4.42 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 42mm