Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm

<p>Energy chain E4.56 series</p>
igus-icon-lupe
E4.56.21.100.0 technical drawing
igus-icon-lupe
E4.56.21.100.0 technical drawing
igus-icon-lupe
E4.56.21.100.0 technical drawing
igus-icon-lupe
E4.56.21.100.0 technical drawing
igus-icon-lupe
play iconE4.56.21.100.0 video
igus-icon-lupe
1 z 6
<p>Energy chain E4.56 series</p>
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
212 mm
Bend radius [R]
Bend radius [R]
100 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
Cena na vyžádání
včetně DPH a ceny za dopravu
Dodací termín na vyžádání

Seznam dílů

(1)
e-chain®
Díl č. : E4.56.21.100.0Cena na vyžádání
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm