Energy chain E4.42 series | Openable along the inner and outer radius | Inner height: 42mm

<p>E4.42 series</p>
igus-icon-lupe
E4.42.05.075.0 technical drawing
igus-icon-lupe
E4.42.05.075.0 technical drawing
igus-icon-lupe
E4.42.05.075.0 technical drawing
igus-icon-lupe
E4.42.05.075.0 technical drawing
igus-icon-lupe
1 z 5
<p>E4.42 series</p>
Energy chain E4.42 series | Openable along the inner and outer radius | Inner height: 42mm
Energy chain E4.42 series | Openable along the inner and outer radius | Inner height: 42mm
Energy chain E4.42 series | Openable along the inner and outer radius | Inner height: 42mm
Energy chain E4.42 series | Openable along the inner and outer radius | Inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
130,80 EUR
8,72 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E4.42.05.075.0130,80 EUR
Energy chain E4.42 series | Openable along the inner and outer radius | Inner height: 42mm