Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm

<p>E4.1 system, E4.32 series</p>
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
E4.32.05.063.0 technical drawing
igus-icon-lupe
1 z 5
<p>E4.1 system, E4.32 series</p>
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Vnútorná výška [Hi]
Vnútorná výška [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Princíp otvárania
Princíp otvárania
Otvárateľná pozdĺž vnútorného a vonkajšieho polomeru
Vnútorná šírka [Bi]
Vnútorná šírka [Bi]
50 mm
Polomer ohybu [R]
Polomer ohybu [R]
63 mm

Štruktúra a výpočet ceny článku

Nezostredené privádzanieinfo
info
Celková cena
87,48 EUR
4,86 EUR / Článok reťazeplus DPH a cena prepravy
pripravené na odoslanie do 72 hodín

Zoznam dielov

(1)
e-chain®
Č. dielu : E4.32.05.063.087,48 EUR
Series E4.32 | Crossbars every link: openable along the inner and outer radius | Inner height: 32mm