igusigus-icon-cart(0)

Energy chain E4.28 series | Crossbars every link: openable along the inner and outer radius | Inner height: 28mm

<p>E4.28 series</p>
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
1 of 5
<p>E4.28 series</p>
Energy chain E4.28 series | Crossbars every link: openable along the inner and outer radius | Inner height: 28mm
Energy chain E4.28 series | Crossbars every link: openable along the inner and outer radius | Inner height: 28mm
Energy chain E4.28 series | Crossbars every link: openable along the inner and outer radius | Inner height: 28mm
Energy chain E4.28 series | Crossbars every link: openable along the inner and outer radius | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bend radius [R]
Bend radius [R]
55 mm

Shopping at igus®