e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm

Energy tube R6.40
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
1 z 4
Energy tube R6.40
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
40 mm
Max. cable diameter
Max. cable diameter
36 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
62 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
192,96 EUR
5,36 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : R6.40.062.075.0192,96 EUR
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm