e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm

Energy tube R6.29
igus-icon-lupe
R6.29.090.055.0 technical drawing
igus-icon-lupe
R6.29.090.055.0 technical drawing
igus-icon-lupe
R6.29.090.055.0 technical drawing
igus-icon-lupe
1 z 4
Energy tube R6.29
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
90 mm
Bend radius [R]
Bend radius [R]
55 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
Cena na vyžádání
včetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : R6.29.090.055.0Cena na vyžádání
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
Nejste si jisti, zda se bude hodit?