Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm

Energy chain E3.15 series
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain E3.15 series
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
20 mm
Bend radius [R]
Bend radius [R]
32 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
80,40 EUR
1,34 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E3.15.020.032.080,40 EUR
Energy chain E3.15 series | High dynamics and cleanroom compatible | inner height: 15mm