Energy chain R09 series | enclosed zipper-band, zip-open along the outer radius | inner height: 15 mm

<p>Energy tube R09 series</p>
igus-icon-lupe
R09.10.048.0 technical drawing
igus-icon-lupe
R09.10.048.0 technical drawing
igus-icon-lupe
R09.10.048.0 technical drawing
igus-icon-lupe
1 z 4
<p>Energy tube R09 series</p>
Energy chain R09 series | enclosed zipper-band, zip-open along the outer radius | inner height: 15 mm
Energy chain R09 series | enclosed zipper-band, zip-open along the outer radius | inner height: 15 mm
Energy chain R09 series | enclosed zipper-band, zip-open along the outer radius | inner height: 15 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
48 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
63,00 EUR
1,26 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : R09.10.048.063,00 EUR
Energy chain R09 series | enclosed zipper-band, zip-open along the outer radius | inner height: 15 mm