Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm

Energy tube R68 series
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
1 z 5
Energy tube R68 series
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
138,88 EUR
4,96 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 68.050.100.0138,88 EUR
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm