Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Energy tube R58 series
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
1 z 5
Energy tube R58 series
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
127,10 EUR
4,10 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 58.050.075.0127,10 EUR
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm