Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm

Energy tube series R48
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
1 z 5
Energy tube series R48
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
22 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
60 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
82,28 EUR
2,42 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 48.025.060.082,28 EUR
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm