Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm

Energy tube R19850
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
1 z 5
Energy tube R19850
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
200 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
222,42 EUR
20,22 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 19850.07.200.0222,42 EUR
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm