Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm

Energy chain E6.62 series
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain E6.62 series
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
54 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
115 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
233,20 EUR
11,66 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E6.62.05.115.0233,20 EUR
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm