Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm

255.03.055.0 product image
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
1 z 5
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
24 mm
Max. cable diameter
Max. cable diameter
22 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
38 mm
Bend radius [R]
Bend radius [R]
55 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
84,24 EUR
2,34 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 255.03.055.084,24 EUR
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm