Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm

<p>2700 series</p>
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
1 z 5
<p>2700 series</p>
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
67,32 EUR
3,74 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 2700.05.063.067,32 EUR
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm