1500 series | Openable from both sides along the outer radius | Inner height: 21mm

1500.015.035.0 product image
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1 z 5
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Vnútorná výška [Hi]
Vnútorná výška [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Princíp otvárania
Princíp otvárania
Otvárateľná pozdĺž vonkajšieho rádiusu
Vnútorná šírka [Bi]
Vnútorná šírka [Bi]
15 mm
Polomer ohybu [R]
Polomer ohybu [R]
35 mm

Štruktúra a výpočet ceny článku

Nezostredené privádzanieinfo
info
Celková cena
36,89 EUR
1,19 EUR / Článok reťazeplus DPH a cena prepravy
pripravené na odoslanie za 24 až 48 hodín

Zoznam dielov

(1)
e-chain®
Č. dielu : 1500.015.035.036,89 EUR
1500 series | Openable from both sides along the outer radius | Inner height: 21mm