3400 series | Openable from both sides along the inner radius | Inner height: 45mm

<p>3400 series</p>
igus-icon-lupe
3400.050.075.0 technical drawing
igus-icon-lupe
3400.050.075.0 technical drawing
igus-icon-lupe
3400.050.075.0 technical drawing
igus-icon-lupe
1 z 4
<p>3400 series</p>
3400 series | Openable from both sides along the inner radius | Inner height: 45mm
3400 series | Openable from both sides along the inner radius | Inner height: 45mm
3400 series | Openable from both sides along the inner radius | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
115,05 EUR
7,67 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 3400.050.075.0115,05 EUR
3400 series | Openable from both sides along the inner radius | Inner height: 45mm