2400 series | Openable from both sides along the inner radius | Inner height: 25mm

<p>2400 series</p>
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
1 z 4
<p>2400 series</p>
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
55 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
57,20 EUR
2,60 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 2400.02.055.057,20 EUR
2400 series | Openable from both sides along the inner radius | Inner height: 25mm