Energy chain 047 series | zip-open along the outer radius | inner height: 9 mm

<p>Energy chain 047 series</p>
igus-icon-lupe
047.10.018.0 technical drawing
igus-icon-lupe
047.10.018.0 technical drawing
igus-icon-lupe
047.10.018.0 technical drawing
igus-icon-lupe
1 z 4
<p>Energy chain 047 series</p>
Energy chain 047 series | zip-open along the outer radius | inner height: 9 mm
Energy chain 047 series | zip-open along the outer radius | inner height: 9 mm
Energy chain 047 series | zip-open along the outer radius | inner height: 9 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9 mm
Max. cable diameter
Max. cable diameter
7 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
18 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
67,76 EUR
0,88 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 047.10.018.067,76 EUR
Energy chain 047 series | zip-open along the outer radius | inner height: 9 mm
Nejste si jisti, zda se bude hodit?