Energy chain 15 series | zip-open along the outer radius | inner height: 17mm

Energy chain 15 series
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain 15 series
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
17 mm
Max. cable diameter
Max. cable diameter
15 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
38 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
41,58 EUR
1,26 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 15.015.038.041,58 EUR
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm