Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm

5050HD.15.500.0 product image
igus-icon-lupe
5050HD.15.500.0 technical drawing
igus-icon-lupe
5050HD.15.500.0 technical drawing
igus-icon-lupe
5050HD.15.500.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
150 mm
Bend radius [R]
Bend radius [R]
500 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
337,37 EUR
30,67 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 5050HD.15.500.0337,37 EUR
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm