Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm

<p>Energy chain 3938C series<br></p>
igus-icon-lupe
3938C.05.075.0 technical drawing
igus-icon-lupe
3938C.05.075.0 technical drawing
igus-icon-lupe
3938C.05.075.0 technical drawing
igus-icon-lupe
1 z 4
<p>Energy chain 3938C series<br></p>
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
123,45 EUR
8,23 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 3938C.05.075.0123,45 EUR
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm