Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm

<p>Energy chain 2928B series<br></p>
igus-icon-lupe
2928B.097.063.0 technical drawing
igus-icon-lupe
2928B.097.063.0 technical drawing
igus-icon-lupe
2928B.097.063.0 technical drawing
igus-icon-lupe
1 z 4
<p>Energy chain 2928B series<br></p>
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
97 mm
Bend radius [R]
Bend radius [R]
63 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
Cena na vyžádání
včetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 2928B.097.063.0Cena na vyžádání
Energy chain 2928B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm