Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm

Energy chain 2828B series
igus-icon-lupe
2828B.05.063.0 technical drawing
igus-icon-lupe
2828B.05.063.0 technical drawing
igus-icon-lupe
2828B.05.063.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain 2828B series
Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
87,48 EUR
4,86 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 2828B.05.063.087,48 EUR
Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Nejste si jisti, zda se bude hodit?