Energy chain E065.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 11.3mm

E065.3/9.018.0 product image
igus-icon-lupe
E065.3/9.018.0 technical drawing
igus-icon-lupe
E065.3/9.018.0 technical drawing
igus-icon-lupe
E065.3/9.018.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain E065.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 11.3mm
Energy chain E065.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 11.3mm
Energy chain E065.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 11.3mm
Energy chain E065.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 11.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.3 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
18 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
41,54 EUR
0,62 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E065.3/9.018.041,54 EUR
Energy chain E065.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 11.3mm
Nejste si jisti, zda se bude hodit?