Energy chain E065.2 series | split crossbar along the outer radius | inner height: 11.5mm

easy chain E065.2 series
igus-icon-lupe
E065.2/9.018.0 technical drawing
igus-icon-lupe
E065.2/9.018.0 technical drawing
igus-icon-lupe
E065.2/9.018.0 technical drawing
igus-icon-lupe
1 z 4
easy chain E065.2 series
Energy chain E065.2 series | split crossbar along the outer radius | inner height: 11.5mm
Energy chain E065.2 series | split crossbar along the outer radius | inner height: 11.5mm
Energy chain E065.2 series | split crossbar along the outer radius | inner height: 11.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.3 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
19.5 mm
Bend radius [R]
Bend radius [R]
18 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
32,16 EUR
0,48 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E065.2/9.018.032,16 EUR
Energy chain E065.2 series | split crossbar along the outer radius | inner height: 11.5mm
Nejste si jisti, zda se bude hodit?