Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm

E045.3/9.028.0 product image
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
4.5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
28 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
42,35 EUR
0,55 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E045.3/9.028.042,35 EUR
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Nejste si jisti, zda se bude hodit?