Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm

Energy chain E045.2 series
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain E045.2 series
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
15.5 mm
Bend radius [R]
Bend radius [R]
18 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
37,73 EUR
0,49 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E045.2/7.018.037,73 EUR
Energy chain E045.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 13mm
Nejste si jisti, zda se bude hodit?