Energy chain E26.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 37.1mm

easy chain E26.2 series
igus-icon-lupe
E26.2/45.063.0 technical drawing
igus-icon-lupe
E26.2/45.063.0 technical drawing
igus-icon-lupe
E26.2/45.063.0 technical drawing
igus-icon-lupe
1 z 4
easy chain E26.2 series
Energy chain E26.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 37.1mm
Energy chain E26.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 37.1mm
Energy chain E26.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 37.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
37.1 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
63 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
52,92 EUR
2,94 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E26.2/45.063.052,92 EUR
Energy chain E26.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 37.1mm