Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm

easy chain E300.2 series
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
1 z 4
easy chain E300.2 series
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48.5 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
75 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
77,55 EUR
5,17 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E300.2/45.075.077,55 EUR
Energy chain E300.2 series | split crossbar along the outer radius | inner height: 48.5mm