Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm

easy chain E200.2 series
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
1 z 4
easy chain E200.2 series
Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
24.3 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
77 mm
Bend radius [R]
Bend radius [R]
55 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
44,66 EUR
2,03 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E200.2/35.055.044,66 EUR
Energy chain E200 series | with 2-chambers, split crossbar along the outer radius | inner height: 24.3mm