Energy chain Z26 series | split crossbar along the inner radius | inner height: 36.5mm

easy chain Z26 series
igus-icon-lupe
Z26.07.063.0 technical drawing
igus-icon-lupe
Z26.07.063.0 technical drawing
igus-icon-lupe
Z26.07.063.0 technical drawing
igus-icon-lupe
1 z 4
easy chain Z26 series
Energy chain Z26 series | split crossbar along the inner radius | inner height: 36.5mm
Energy chain Z26 series | split crossbar along the inner radius | inner height: 36.5mm
Energy chain Z26 series | split crossbar along the inner radius | inner height: 36.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
36.5 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
63 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
51,48 EUR
2,86 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : Z26.07.063.051,48 EUR
Energy chain Z26 series | split crossbar along the inner radius | inner height: 36.5mm